IESNA:LM-63-2002
[TEST]P887905
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2409-238-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/9/2024
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]TT-D5-830-U-MQ-TC
[LUMINAIRE]MQ
[MORE]3000K, 80 CRI LEDS, MEDIUM DISTRIBUTION AND TOTALCOMFORT ACCESSORY
[LAMP]
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(6000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 74.7 WATTS, 0.62 AMPS VOLTS
[_THDi]9.98%
[_PF]0.995
[_WARMUP HR]
[_TOTAL OP TIME HR]
[_STAB TIME HR]
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[_SEARCH_MOUNTING] Ceiling, Pendant, Surface, Wall, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]7458
TILT=NONE
4 -1 1 37 11 1 1 -1.125 -1.125 0
1 1 74.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
1556 1557.4 1557.4 1556 1554.7 1550.7 1548 1548 1550.7 1542.6
1531.9 1517.1 1501 1484.9 1470.1 1471.5 1491.6 1492.9 1482.2 1471.5
1463.4 1460.7 1467.4 1476.8 1444.6 1386.9 1370.8 1272.8 1156 1020.4
833.7 637.7 422.9 182.6 14.8 0 0
1556 1557.4 1557.4 1556 1554.7 1552 1549.3 1548 1550.7 1544
1531.9 1515.8 1499.7 1484.9 1470.1 1474.1 1494.3 1494.3 1486.2 1474.1
1466.1 1463.4 1468.8 1484.9 1456.7 1392.3 1377.5 1287.5 1173.4 1031.1
852.5 644.4 428.3 186.6 13.4 0 0
1556 1557.4 1557.4 1554.7 1553.4 1552 1549.3 1549.3 1552 1545.3
1531.9 1517.1 1502.3 1487.6 1476.8 1483.5 1510.4 1513.1 1507.7 1498.3
1487.6 1498.3 1515.8 1522.5 1509.1 1463.4 1428.5 1361.4 1243.2 1111.7
942.5 737.1 502.1 230.9 14.8 0 0
1556 1556 1556 1554.7 1553.4 1550.7 1549.3 1550.7 1553.4 1545.3
1534.6 1519.8 1505 1491.6 1484.9 1502.3 1529.2 1537.2 1535.9 1529.2
1527.9 1541.3 1580.2 1599 1574.8 1546.6 1531.9 1452.7 1343.9 1193.6
1017.7 824.3 581.3 298.1 17.5 0 0
1556 1554.7 1556 1554.7 1552 1550.7 1549.3 1552 1557.4 1548
1537.2 1522.5 1509.1 1497 1491.6 1513.1 1546.6 1557.4 1557.4 1554.7
1556 1584.2 1620.5 1654.1 1637.9 1619.1 1607.1 1537.2 1415.1 1282.2
1100.9 894.2 648.5 358.5 17.5 0 0
1556 1556 1556 1554.7 1552 1550.7 1549.3 1553.4 1558.7 1550.7
1537.2 1523.8 1510.4 1499.7 1494.3 1517.1 1553.4 1566.8 1566.8 1564.1
1566.8 1593.6 1640.6 1678.2 1660.8 1648.7 1644.7 1569.5 1448.6 1322.4
1143.9 933.1 691.4 396.1 36.2 0 0
1556 1554.7 1556 1554.7 1552 1549.3 1548 1550.7 1557.4 1549.3
1535.9 1522.5 1509.1 1497 1491.6 1514.4 1548 1560.1 1557.4 1556
1557.4 1582.9 1623.2 1655.4 1642 1623.2 1619.1 1545.3 1419.1 1284.8
1115.7 910.3 664.6 374.6 30.9 0 0
1556 1556 1556 1554.7 1553.4 1550.7 1549.3 1550.7 1553.4 1546.6
1534.6 1521.1 1506.4 1494.3 1487.6 1502.3 1531.9 1539.9 1539.9 1531.9
1531.9 1544 1581.6 1601.7 1582.9 1558.7 1539.9 1475.5 1362.7 1212.3
1031.1 829.7 592.1 306.1 26.9 0 0
1556 1556 1556 1554.7 1553.4 1550.7 1548 1548 1552 1544
1531.9 1517.1 1502.3 1487.6 1479.5 1488.9 1513.1 1517.1 1511.7 1501
1494.3 1503.7 1525.2 1531.9 1509.1 1468.8 1436.6 1361.4 1241.9 1107.6
931.7 727.7 480.6 212.1 10.7 0 0
1556 1556 1556 1554.7 1553.4 1549.3 1548 1546.6 1549.3 1542.6
1530.5 1517.1 1501 1484.9 1472.8 1478.2 1497 1498.3 1490.3 1478.2
1471.5 1468.8 1479.5 1490.3 1455.4 1412.4 1376.1 1287.5 1170.7 1021.7
839.1 636.4 414.9 171.8 13.4 0 0
1556 1557.4 1556 1554.7 1553.4 1549.3 1548 1546.6 1549.3 1542.6
1530.5 1515.8 1499.7 1484.9 1472.8 1474.1 1494.3 1495.6 1488.9 1476.8
1470.1 1468.8 1474.1 1484.9 1454 1405.7 1370.8 1276.8 1158.6 1016.3
832.4 628.3 405.5 162.5 10.7 0 0
